Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG UU QVA

UUFCSRRSHWW125

Quadrant

ASC Item Number:
6301025360
Figure Number:
UU QVA
Source:
Global
Product Code:
Q301
Product Type:
Union Ball Valve
Size:
1 1/4
Series:
UU-CS
UPC Number:
652808090198
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, 3-piece ball valves provide superior performance and reliability in a wide range of applications. Double Union Design with FNPT or Socket Weld Ends. Design allows easy replacement of center body without disturbing piping. Design allows body center section to be easily removed for cleaning in"Batch Systems". Bi-directional, bubble tight shut-offSize Range: NPS 1/4" to 2" (DN 8-50)Port: Full borePressure Rating, Non-Shock: 3000 PSI CWP (2" with RPTFE rated 2250 PSI CWP)Steam Rating (WSP): 150 PSIG saturated steamBody Materials: Cast Carbon Steel (WCB), Cast Stainless Steel (CF8M 316SS)End Connections: NPT Threaded (FxF, MxF, MxM), Socket Weld, SWxFNPTBlow-Out Proof StemISO 5211, 2-tapped hole mounting pad - Automatable304SS handle as standardOptional lockable stainless handle Quadrant® valves, actuators, and accessories are designed to work together; delivering exceptional performance.