Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG TB QVA

TBFSSRGSLTT038

Quadrant

ASC Item Number:
6311032040
Figure Number:
TB QVA
Source:
Global
Product Code:
Q311
Product Type:
Ball Valve
Size:
3/8
Coating/Finish:
Stainless Steel
Series:
TB-SS
UPC Number:
652808098613
Net Price
Create Account or Login for Pricing

Description

Quadrant TB QVA Seal Welded 3-Way Ball Valve Three-way seal welded diverter valvesCF8M stainless steel with 316 SS trim1/4" to 2" sizesASME B16.34 Class 900 compliant"L" Port Design