Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG T3

T-3 8X4 S40 GROOVED X THREADED TEE

SPF Anvil

ASC Item Number:
0890047897
Figure Number:
T3
Regulatory:
ASTM A53 GR. B; ASME B1.20.1; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Tee
Size:
8
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291972805
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.