Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG SB QVA

SB – RUBBER SEATED SPGSLTT075

Quadrant

ASC Item Number:
6311025720
Figure Number:
SB QVA
Source:
Global
Product Code:
FALSE
Product Type:
Ball Valve
Size:
3/4
Coating/Finish:
Stainless Steel
Series:
SB-SS
UPC Number:
652808097388
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications. Seal welded body-to-tailpiece provides the ultimate in safe construction; eliminates an external leak path and permanently secures the body & tailpiece together. Seal-Welded DesignBi-directional, bubble tight shut-offSize Range: NPS 1/4"-2" (DN 8 to DN 50)Port: Standard bore (1/4" & 3/8" Full bore)Pressure Rating: ASME Class 9002160 PSI CWP (CF8M stainless steel)1800 PSI CWP (CN7M Alloy 20 stainless steel)2200 PSI CWP (WCB carbon steel) Steam Rating: 250 PSIG saturated steamBody Material: Cast carbon steel or cast stainless steelASME B16.34 - Fully compliantAPI 608, 5th Edition - Fully compliantAPI 641 – CertifiedAPI 607 Fire-safeEnd Connections: Threaded, FNPT or MxF NPTISO 5211 Top Mounting Pad – AutomatableLocking Stainless Steel Handle as standardOptional Oval Handles, Tee Handles, and Spring Return HandlesQuadrant® valves, actuators, and accessories are designed to work together, delivering exceptional performance.