Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG S5 QVA

S5FSSAFSLTT100

Quadrant

ASC Item Number:
6311017480
Figure Number:
S5 QVA
Source:
Global
Product Code:
FALSE
Product Type:
Ball Valve
Size:
1
Coating/Finish:
Stainless Steel
Series:
S5-SS
UPC Number:
652808096039
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, seal-welded, 2-piece ball valves provide superior performance and reliability in a wide range of applications. Seal welded body-to-tailpiece provides the ultimate in safe construction; eliminates an external leak path and permanently secures the body and tailpiece together. Seal-Welded DesignBi-directional, bubble tight shut-offSize Range: NPS 1/4"-2" (DN 8 to DN 50)Port: Full bore & Standard bore (see datasheet)Pressure Rating, Non-Shock: 5000 PSI CWPSteam Rating: N/ABody Material: Cast stainless steel (CF8M)API 641 – CertifiedAPI 607 Fire-safeNACE MR0175 compliantEnd Connections: Threaded, FNPTBlow-Out Proof StemISO 5211 Top Mounting Pad – AutomatableLocking Stainless Steel Handle as standardOptional Oval Handle Quadrant® valves, actuators, and accessories are designed to work together, delivering exceptional performance.