Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG R2

R-2 2X11/4 S40 GALVANIZED GROOVED ECCENTRIC REDUCER

SPF Anvil

ASC Item Number:
0890063811
Figure Number:
R2
Regulatory:
ASTM A-53, Grade B; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Eccentric Reducer
Size:
2
Coating/Finish:
Galvanized
Series:
999999
UPC Number:
690291962646
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.