Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG R1

R-1 8X4 S40 CONCENTRIC REDUCER

SPF Anvil

ASC Item Number:
0890054646
Figure Number:
R1
Regulatory:
ASTM-A536, Grade 65-45-12; ASTM A153; cULus Listed; FM Approved; LPCB; VdS
Source:
Global
Product Code:
327
Product Type:
Concentric Reducer
Size:
8
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291949357
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.