Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG R1

R-1 6X4 S40 GALVANIZED GROOVED CONCENTRIC REDUCER

SPF Anvil

ASC Item Number:
0890056385
Figure Number:
R1
Regulatory:
ASTM-A536, Grade 65-45-12; cULus Listed; FM Approved; LPCB; VdS
Source:
Global
Product Code:
327
Product Type:
Concentric Reducer
Size:
6
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
999999
UPC Number:
690291949524
Net Price
Create Account or Login for Pricing

Description

SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPFalso offers Short Pattern Products through 8" to meet all of your fire protection needs.