Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG GBV-G

GBV-G 21/2 GROOVED CIRCUIT BALANCING V

Gruvlok

ASC Item Number:
0763000668
Figure Number:
GBV-G
Source:
Domestic
Product Code:
95
Product Type:
Circuit Balancing Valve
Size:
2 1/2
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291531729
Net Price
Create Account or Login for Pricing

Description

The Series GBV is a multi-turn, Y-style globe valve designed for accurate determination and control of fluid flow to circuits requiring precise balancing. Max. Working Pressure: 300 PSI / 20.7 bar (PN20) Max. Working Temperature: 300˚F (150˚C)