Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG FP7460

FP7460 21/2 PTD FR S.P. TEE

Gruvlok

ASC Item Number:
1605202702
Figure Number:
FP7460
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
70
Product Type:
Tee
Size:
2 1/2
Coating/Finish:
Painted
Series:
533
UPC Number:
690291734137
Net Price
Create Account or Login for Pricing

Description

The Gruvlok® Fire-Rite™ short pattern fitting system incorporates 90° elbows and tees in 2” to 8” size range with a 300 psi pressure rating. It is designed for minimum pressure drop and uniform strength. Fire-Rite™ fittings are painted to industry specification and are available galvanized for more corrosive environments.