Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG FP7400

FP7400 4 DOM PL GASKET RIDGELITE COUPLING

Gruvlok

ASC Item Number:
1605012457
Figure Number:
FP7400
Regulatory:
LPCB; FM Approved; UL/ULc Listed
Source:
Domestic
Product Code:
70
Product Type:
Rigid Coupling
Size:
4
Coating/Finish:
Painted
Series:
533
UPC Number:
690291526732
Net Price
Create Account or Login for Pricing

Description

The Gruvlok® Figure 7400 Rigidlite Coupling is specially designed to provide a rigid, locked-in pipe connection to meet the specific demands of rigid design steel pipe. Fast and easy swing-over installation of the rugged lightweight housing produces a secure, rigid pipe joint. The Figure 7400 Rigidlite Coupling is UL/ULC Listed, LPCB, VdS and FM Approved for fire protection service in both wet and dry systems, with roll grooved or cut grooved steel pipe prepared in accordance with Gruvlok grooving specifications. Working pressure ratings shown are for reference only and are based on Schedule 40 pipe. The Figure 7400 Rigidlite Coupling with a Pre-Lubricated Grade E EPDM, Type A gasket (coupling is easily identified by purple nuts) is intended for use in fire protection systems installed in accordance with NFPA Standard 13 Sprinkler Systems.