Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG FP7051

FP7051 11/2 PTD GROOVED 45 ELBOW

Gruvlok

ASC Item Number:
1605007861
Figure Number:
FP7051
Regulatory:
ASTM A536; NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Elbow
Size:
1 1/2
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291735431
Image of
Gruvlok
Net Price
Create Account or Login for Pricing

Description

The Gruvlok® Standard Elbow is offered to fit nominal sizes 1 to 12 in. Fittings are painted to industry specification and are available galvanized for more corrosive environments. These fittings are designed to provide minimal pressure drop and uniform strength. Fittings are cast from ASTM A-536 Ductile Iron.