Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG FP7050

FP7050S 21/2 GALVANIZED GROOVED 90 ELBOW

Gruvlok

ASC Item Number:
1605107109
Figure Number:
FP7050
Regulatory:
ASTM A536; cULus Listed; FM Approved; Loss Prevention Certification Board; VdS
Source:
Domestic
Product Code:
0070
Product Type:
Elbow
Size:
2 1/2
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
533
UPC Number:
690291527753
Net Price
Create Account or Login for Pricing

Description

The Gruvlok® Standard Elbow is offered to fit nominal sizes 1 to 12 in. Fittings are painted to industry specification and are available galvanized for more corrosive environments. These fittings are designed to provide minimal pressure drop and uniform strength. Fittings are cast from ASTM A-536 Ductile Iron.