Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG CSV

CSV-S-9529AB 3/4 SJ CIRC SETR

Gruvlok

ASC Item Number:
0763101342
Figure Number:
CSV
Source:
Domestic
Product Code:
95
Product Type:
On/Off Terminal Low Lead Balancing Valve
Size:
3/4
Coating/Finish:
Brass
Series:
999999
UPC Number:
662428520883
Net Price
Create Account or Login for Pricing

Description

Low lead brass ON/OFF terminal balancing valve for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Tolerance on nominal Cv for fully open valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F.)