Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG GMBV835

BV835 3 BALL VALVEK GROOVED BALL VALVE 1000PSI LEVER

Gruvlok

ASC Item Number:
1330026180
Figure Number:
GMBV835
Source:
Global
Product Code:
0359
Product Type:
Ball Valve
Size:
3
Coating/Finish:
Epoxy Coated
Series:
100FGP
UPC Number:
662428975898
Net Price
Create Account or Login for Pricing

Description

The Model BV835 is a ductile iron, grooved end, regular port, two-piece ball valve that provides for efficient control of fluid in piping systems. The Model BV835 is designed and tested in conformance with MSS SP-110 and MSS SP-72. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position. The mounting pad is made to ISO 5211 to allow for mounting of power actuators.