Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG AE7721-3

AE7721-3 6 EPOXY EPDM 10-P LEVER

Gruvlok

ASC Item Number:
7005011850
Figure Number:
AE7721-3
Source:
Domestic
Product Code:
0059
Product Type:
Component, Lever - Butterfly Valve
Size:
6
Coating/Finish:
Epoxy Coated
Series:
533
UPC Number:
652808051854
Net Price
Create Account or Login for Pricing

Description

The uniqueness of the Series 7700 Gruvlok BFV begins with the spherical bore of the disc seat area. This facilitates a constant DISC-TO-SEAT loading that maintains a leak tight stem seal regardless of disc position. The stem sealing force is constant through the full disc cycle and operating torques are kept low which increases valve life. The design provides a bubble tight seal from full vacuum to 300 psi when the valve is closed. The valve is rated for dead-end service to a full pressure rating of 300 psi. Silicone Free Series 7700 available upon special request.