Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7073SS

A7073 4X3IMPORTED S10 316SS ECCENTRIC REDUCER

Gruvlok

ASC Item Number:
1330009395
Figure Number:
7073SS
Regulatory:
NSF/ANSI 61-G; ASTM A 312
Source:
Global
Product Code:
376
Product Type:
Eccentric Reducer
Size:
4
Coating/Finish:
Stainless Steel
Series:
100FGP
UPC Number:
662428942326
Net Price
Create Account or Login for Pricing

Description

Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems. Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product.