Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7072SS

A7072 6X3 IMPORTED S10 304 CONCENTRIC REDUCER

Gruvlok

ASC Item Number:
1330008720
Figure Number:
7072SS
Regulatory:
NSF/ANSI 61-G; ASTM A 312
Source:
Global
Product Code:
0376
Product Type:
Concentric Reducer
Size:
6
Series:
100FGP
UPC Number:
662428940971
Net Price
Create Account or Login for Pricing

Description

Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems. Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product.