Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7060SS

A7060 10 IMPORTED 316SS SCH 10 T

Gruvlok

ASC Item Number:
1330007660
Figure Number:
7060SS
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Global
Product Code:
376
Product Type:
Tee
Size:
10
Coating/Finish:
Stainless Steel
Series:
100FGP
UPC Number:
662428938855
Net Price
Create Account or Login for Pricing

Description

Gruvlok Stainless Steel Tee, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems. Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product.