Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 65RTT

8 X 2-1/2 REDUCER TEE GROOVED XTHREADED FAB

SCI

ASC Item Number:
4075003334
Figure Number:
65RTT
Regulatory:
ASME B1.20.1; UL Listed; FM Approved
Source:
Domestic
Product Code:
75
Product Type:
Tee
Coating/Finish:
Painted
Series:
65Z
UPC Number:
92201438386
Net Price
Create Account or Login for Pricing

Description

(F) Fabricated steel fittings – all sizes Schedule 40, cut grooved UL/FM – 2" to 8" Male NPT threads conform to ASME B1.20.1