Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 768

768G 8 GROOVED Y-STRAINER

Gruvlok

ASC Item Number:
0766601058
Figure Number:
768
Source:
Global
Product Code:
0327
Product Type:
Basket Strainer
Size:
8
Coating/Finish:
Painted
UPC Number:
690291595479
Net Price
Create Account or Login for Pricing

Description

Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.