Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 758

758G 2 GALVANIZED GROOVED Y-STRAINER

Gruvlok

ASC Item Number:
0766640502
Figure Number:
758
Source:
Domestic
Product Code:
95
Product Type:
Strainer
Size:
2
Coating/Finish:
Stainless Steel - 304
UPC Number:
690291733673
Net Price
Create Account or Login for Pricing

Description

Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.