Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7460

7460 21/2 PAINTED S.P. TEE

Gruvlok

ASC Item Number:
0390510202
Figure Number:
7460
Source:
Domestic
Product Code:
0029
Product Type:
Tee
Size:
2 1/2
Coating/Finish:
Painted
Series:
533
UPC Number:
652808167982
Net Price
Create Account or Login for Pricing

Description

The GruvLOK® short pattern fitting system incorporates 90° elbows and tees in 2" to 8" size range with a 500 psi pressure rating. It is designed for minimum pressure drop and uniform strength.