Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7401SS

7401SS 10 IMPORTED 316SS E RIGID COUPLING

Gruvlok

ASC Item Number:
0390065318
Figure Number:
7401SS
Regulatory:
American National Standards Institute
Source:
Global
Product Code:
376
Product Type:
Rigid Coupling
Size:
10
Series:
999999
UPC Number:
652808047468
Net Price
Create Account or Login for Pricing

Description

The Figure 7401SS Rigid Coupling is a Stainless Steel coupling made of ASTM A-743/A743M cast Stainless Steel which is the cast equivalent to 316 Stainless Steel. It is designed for installation on grooved Stainless Steel Schedules 10, and 40 pipe and grooved fittings. The stainless steel material is suitable for a variety of aggressive corrosive environments. The Figure 7401SS provides a rigid joint connection by firmly gripping along the circumference of the pipe grooves. It is capable of pressures up to 750 psi (41.4 bar) depending on pipe size and wall thickness. NOTE: Figure 7401SS Stainless Steel Rigid Coupling replaces Figure 472 Stainless Steel Rigid Coupling.