Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7400

7400 11/4 GALVANIZED E FG GASKET RIGID COUPLING

Gruvlok

ASC Item Number:
0390211894
Figure Number:
7400
Regulatory:
NSF/ANSI 61; IAPMO UPC; LPCB; VdS; UL Listed; FM Approved
Source:
Domestic
Product Code:
0029
Product Type:
Rigid Coupling
Size:
1 1/4
Coating/Finish:
Hot-Dipped Zinc Galvanized
Series:
533
UPC Number:
690291959349
Net Price
Create Account or Login for Pricing

Description

The Fig. 7400 Rigidlite Coupling from Gruvlok is specially designed to provide a rigid, locked-in pipe connection to meet the specific demands of rigid design steel pipe systems. Fast and easy swing-over installation of the rugged lightweight housing produces a secure, rigid pipe joint. The Fig. 7400 Rigidlite Coupling is UL/ULC Listed and FM Approved for 300 psi (20.7 bar) with roll grooved or cut grooved steel pipe prepared in accordance with Gruvlok grooving specifications. The galvanized Fig. 7400 is ideal for stainless steel piping application where the external corrosion properties of stainless steel is not required. For Gruvlok coupling pressure ratings on stainless steel pipe, please refer to the Gruvlok Catalog.