Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 74

74 4 SLIDELOK EP GASKET COUPLING

Gruvlok

ASC Item Number:
0390010064
Figure Number:
74
Source:
Domestic
Product Code:
0029
Product Type:
Rigid Coupling
Size:
4
Coating/Finish:
Painted
Series:
533
UPC Number:
662428008138
Net Price
Create Account or Login for Pricing

Description

The SlideLOK coupling is the most rigid ready for installation coupling designed to reduce installation time. The slide action eases assembly and reduces installation time. The patented gasket provides four separate sealing surfaces for added protection. The SlideLOK coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, GruvLOK® grooved-end fittings, and valves. The SlideLOK coupling allows for a maximum working pressure of 750 psi on roll or cut grooved carbon steel standard wall pipe. The SlideLOK coupling provides a rigid connection allowing pipe hanging practices per ASME B31 Pipe Codes.