Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7305

7305 14 E GASKET HDPE COUPLING

Gruvlok

ASC Item Number:
0390060184
Figure Number:
7305
Regulatory:
ASTM A-536 GR. 65-45-12; NSF/ANSI 61
Source:
Global
Product Code:
329
Product Type:
Rigid Coupling
Size:
14
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291671579
Net Price
Create Account or Login for Pricing

Description

he Gruvlok Figure 7305 HDPE Coupling is a cost effective, easy to assemble, mechanical joint for HDPE pipe conforming to ASTM F714, D2447, D3000, or D3035 with wall thicknesses ranging from SDR 32.5 to SDR 7.3. The Gruvlok coupling method also eliminates the need for costly fusion equipment. Each coupling uses four bolts to drive sharply machined teeth into the outside of the HDPE pipe. When the teeth effectively grip into the pipe, it provides a secure and rigid mechanical connection with pressure capabilities exceeding that of the HDPE pipe itself. The banks of teeth are positioned away from the gasket to enhance the gasket’s sealing ability throughout the operating temperature range. The Figure 7305 HDPE coupling also provides a low profile contoured housing with ramps along the outside diameter. This allows the coupling to slide over most obstacles when long lengths of the pipeline are relocated.