Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7105

7105 1X1X1/2 SXSXNPTREDUCING TEE

Gruvlok

ASC Item Number:
0390045060
Figure Number:
7105
Regulatory:
ASTM A 126 Class A; cULus Listed; FM Approved
Source:
Domestic
Product Code:
67
Product Type:
Tee
Size:
1
Coating/Finish:
Plain
Series:
533
UPC Number:
690291109577
Net Price
Create Account or Login for Pricing

Description

The Gruvlok®Sock-It® Piping Method provides a quick, secure and reliable method of joining plain-end steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. NOTE: All Sock-it fittings are UL/ULC Listed and FM Approved for 175 psi working pressurewhen used to join XL Pipe and Dyna-Flow Pipe. Material Specifications HOUSING: Cast iron ASTM A 126 CLASS A BOLTS: Case hardened carbon steel, dichromate finish. GASKETS: EPDM, as specified in accordance with ASTM D 2000