Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7091

7091 4 DI-LOK CTSXIPS ADAPTER

Gruvlok

ASC Item Number:
0390217461
Figure Number:
7091
Regulatory:
NSF/ANSI 61; Hot Water/Annex G Lead Free; ASTM A106; UL Listed; FM Approved; IAPMO UPC
Source:
Domestic
Product Code:
0029
Product Type:
Dielectric Adapter
Size:
4
Coating/Finish:
Nylon Coated
Series:
JDE371
UPC Number:
690291227226
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Fig. 7091 DI-LOK Fitting prevents the formation of a galvanic cell between grooved end steel pipe and copper tube. The separation of copper from steel by the fitting virtually eliminates the galvanic cell created by the dissimilar metals. The DI-LOK Fitting is designed for use at temperatures from -40˚F to 230˚F (-40˚C to 110˚C) and pressures to 300 psig (20.7 bar) in a wide range of applications.