Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7089

7089 3X6 IMPORTED GROOVED X GROOVED DI-ELECTRIC

Gruvlok

ASC Item Number:
0890216220
Figure Number:
7089
Source:
Global
Product Code:
327
Product Type:
Dielectric Adapter
Size:
3
Coating/Finish:
Zinc Plated
Series:
999999
UPC Number:
652808181278
Net Price
Create Account or Login for Pricing

Description

The Fig 7088, 7089, & 7090 di-electric nipple inhibits the formation of galvanic corrosion between dissimilar piping metals. The di-electric nipples offer a variety of connections from thread to thread, thread to groove, or groove-to-groove all for IPS pipe sizes. The di-electric fittings are designed to meet ASTM F 492 for continuous use at temperatures from -40˚F to 230˚F (-40˚C to 110˚C) and pressures up to 300 psi (20.7 bar). The di-electric pipe connections will achieve a dielectric waterway in potable water and appropriate HVAC applications.