Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7084P

7084P 3 GALVANIZED 150 FLANGE NIPPLE

Gruvlok

ASC Item Number:
0390052249
Figure Number:
7084P
Regulatory:
ANSI B16.5
Source:
Domestic
Product Code:
0075
Product Type:
Flanged Nipple
Size:
3
Coating/Finish:
Galvanized
UPC Number:
662428014627
Net Price
Create Account or Login for Pricing

Description

Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment-welded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.