Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7081P

7081P 3X6 BLACK PXT ADAPTER NIPPLE

Gruvlok

ASC Item Number:
0390042216
Figure Number:
7081P
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Adapter Nipple
Size:
3
Coating/Finish:
Painted
Series:
540
UPC Number:
690291779992
Net Price
Create Account or Login for Pricing

Description

Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment-welded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.