Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7081

7081 5X8 ZINC GXT ADAPTER NIPPLE

Gruvlok

ASC Item Number:
0390143444
Figure Number:
7081
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Adapter Nipple
Size:
5
Coating/Finish:
Zinc Plated
Series:
540
UPC Number:
690291515620
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.