Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7072SS

7072SS 12X8 IMPORTED S40 316 CONCENTRIC REDUCER

Gruvlok

ASC Item Number:
0390064327
Figure Number:
7072SS
Regulatory:
NSF/ANSI 61-G; ASTM A 312
Source:
Global
Product Code:
376
Product Type:
Concentric Reducer
Size:
12
Coating/Finish:
316 Stainless Steel
Series:
999999
UPC Number:
690291783500
Net Price
Create Account or Login for Pricing

Description

Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems. Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product.