Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7071P

7071P 4 PTD PE WYE

Gruvlok

ASC Item Number:
0390036432
Figure Number:
7071P
Source:
Domestic
Product Code:
75
Product Type:
Wye
Size:
4
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291471995
Net Price
Create Account or Login for Pricing

Description

Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segment-welded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.