Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7061SS

7061SS 3X2 IMPORTED S40 316 REDUCER TEE

Gruvlok

ASC Item Number:
0390064889
Figure Number:
7061SS
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved
Source:
Global
Product Code:
376
Product Type:
Tee
Size:
3
Series:
999999
UPC Number:
690291783814
Net Price
Create Account or Login for Pricing

Description

Gruvlok Stainless Steel, Full-Flow Grooved fittings are made of lightweight, corrosion-resistant Type 304 and 316 stainless steel. The assortment of available fittings provides economical and efficient methods to change direction in, add outlets to, reduce, or cap piping systems. Fittings are available in full-flow and fabricated versions in 304 and 316L S.S. Fabricated fittings are available with Schedule 10 or Schedule 40 wall thickness. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product. Installation is quick and easy with the Gruvlok Figure 7400SS Coupling, or other Gruvlok product.