Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7053

7053 21/2 SEGW PAINTED GROOVED 11-1/4

Gruvlok

ASC Item Number:
0390015741
Figure Number:
7053
Regulatory:
ASTM A53 GR. B; NSF-61; FM Approved; UL Listed
Source:
Domestic
Product Code:
0075
Product Type:
Elbow
Size:
2 1/2
Coating/Finish:
Painted
UPC Number:
690291106712
Net Price
Create Account or Login for Pricing

Description

Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.