Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7048

7048 5X3X2 PAINTED T CLAMP-T CROSS

Gruvlok

ASC Item Number:
0390087906
Figure Number:
7048
Regulatory:
ASTM A-536, Grade 65-45-12; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Cross
Size:
5
Coating/Finish:
Orange Rust Inhibiting Paint
Series:
533
UPC Number:
690291766749
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe. The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection. Clamp-T cross connections are available allowing greater versatility in piping design. NOTE: 2-1/2" x 1-1/4" Figure 7046 cannot be used in cross configuration.