Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7047

7047 8X4X4 GALVANIZED T CLAMP-T CROSS

Gruvlok

ASC Item Number:
0390083079
Figure Number:
7047
Regulatory:
ASTM A-536, Grade 65-45-12; cULus Listed; FM Approved
Source:
Domestic
Product Code:
29
Product Type:
Cross
Size:
8
Coating/Finish:
Galvanized
Series:
999999
UPC Number:
690291768033
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe. The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection. Clamp-T cross connections are available allowing greater versatility in piping design. NOTE: 2-1/2" x 1-1/4" Figure 7046 cannot be used in cross configuration.