Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7042F

7042F 6X1 PTD E GASKET OUTLET COUPLING

Gruvlok

ASC Item Number:
0386014435
Figure Number:
7042F
Regulatory:
NSF/ANSI 61; ASTM A536 GR. 65-45-12; ASME B1.20.1
Source:
Global
Product Code:
326
Product Type:
Threaded Coupling
Size:
6
Coating/Finish:
Painted
Series:
999999
UPC Number:
690291608742
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Fig. 7042 Outlet Coupling is designed to join two sections of grooved end pipe and form a reducing outlet connection. The outlet couplings are available for the 1-1/2" through 6" IPS or ISO run pipe sizes with the outlet pipe sizes ranging from 1/2" through 2". Assembly of the coupling will create a gap between the pipe ends allowing the space required for the introduction of an outlet connection. The outlet connections are available grooved (Fig. 7042G), FPT (Fig. 7042F) and MPT (Fig. 7042M). The gaskets are available in EPDM and Nitrile to suit a wide range of applications. The gasket design is a unique pressure responsive design that provides a higher sealing force as pressure is increased. The outlet gasket seal is reinforced by a steel ring and is mated to a machined housing surface to assure a leak-tight outlet seal. Center ribs inside the gasket ease positioning of the pipe during installation and provide additional support to the gasket. The outlet couplings are NOT recommended for vacuum applications or for use with beveled end pipe. The Figure 7074 Cast Caps are NOT recommended for use on run connections. Contact an Anvil Representative for additional details. Figure 7075 Bull Plugs must be used on end of line run connections. Figure 7074 Cast Caps may be used on Figure 7042G outlet connections. Flow into the outlet connection of the Figure 7042 Outlet Couplings must not exceed 7 ft./sec.