Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7013

7013 6 300LB GALVANIZED T GASKET FLANGE

Gruvlok

ASC Item Number:
0390214526
Figure Number:
7013
Regulatory:
ASTM A 536, Grade 65-45-12; ASTM A563, Grade A; cULus Listed; FM Approved; NSF/ANSI CAN 61 Drinking Water
Source:
Domestic
Product Code:
29
Product Type:
Gasket Flange
Size:
6
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291345043
Net Price
Create Account or Login for Pricing

Description

The Gruvlok Fig. 7013 300# Flange allows direct connection of Class 250 or Class 300 flanged components to a Gruvlok piping system. The two halves of the 2" thru 12" sizes of both Gruvlok Flanges are drawn together by a latch bolt which eases assembly on the pipe. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face. Gruvlok Flanges have designed-in anti-rotation tines which bite into and grip the side of the pipe groove to provide a secure, rigid connection. Gruvlok flange adapter insert required when mating to rubber surfaces or serrated faced mating flanges. * The 7013 Gruvlok adapter flange should not be used with the 78FP or 7800 check valve.