Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7012

7012 4 PAINTED E GASKET FLANGE

Gruvlok

ASC Item Number:
0390201101
Figure Number:
7012
Regulatory:
ASTM A 536, Grade 65-45-12; ASTM A563, Grade A; cULus Listed; FM Approved; LPCB; NSF/ANSI CAN 61 Drinking Water; IAPMO UPC
Source:
Domestic
Product Code:
0029
Product Type:
Gasket Flange
Size:
4
Coating/Finish:
Painted
Series:
533
UPC Number:
690291114649
Net Price
Create Account or Login for Pricing

Description

The Gruvlok®Fig. 7012 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the 2" thru 12" sizes of the Gruvlok Flange are hinged for ease of handling, and are drawn together by a latch bolt, which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face. The 14" thru 24" sizes of the Gruvlok Fig. 7012 Flange are cast in four segments. A sleek profile gasket design allows quick and easy assembly of the Gruvlok Flange onto the pipe. All Gruvlok Fig. 7012 Flanges have designed-in anti-rotation tines which bite into and grip the sides of the pipe grooves to provide a secure, rigid connection. The Gruvlok Fig. 7012 Flange requires the use of a steel adapter insert when used against rubber faced surfaces, wafer/lug design valves and serrated or irregular sealing surfaces. (See Installation and Assembly Instructions Section or contact your Anvil Rep. for details.)