Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7010

7010 3X21/2 PAINTED E GASKET REDUCER COUPLING

Gruvlok

ASC Item Number:
0390009389
Figure Number:
7010
Regulatory:
ASTM A536 GR. 65-45-12; FM Approved; UL/ULc Listed
Source:
Domestic
Product Code:
0029
Product Type:
Reducing Coupling
Size:
3
Coating/Finish:
Painted
Series:
533
UPC Number:
690291105661
Net Price
Create Account or Login for Pricing

Description

The Fig. 7010 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly. Fig. 7010 Reducing Coupling allows for working pressure ratings up to 500 PSI (34.5 bar). Not recommended for vacuum applications.