Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7005

7005 5 GALVANIZED T ROUGHNECK COUPLING

Gruvlok

ASC Item Number:
0390100493
Figure Number:
7005
Regulatory:
ASTM A536 GR. 65-45-12; ASTM A153, Cl A; UL/ULc Listed
Source:
Domestic
Product Code:
29
Product Type:
Coupling
Size:
5
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291707384
Net Price
Create Account or Login for Pricing

Description

The Fig. 7005 Roughneck Coupling is an effective and reliable way of joining plain-end or beveled end pipe. The Roughneck Coupling is ideal for use in a variety of applications including mining, process piping, manifold piping and oilfield services. The unique gripper action provides a positive pipe joint and allows for working pressure ratings up to 750 PSI (52 bar) for schedule 40 pipe.