Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7003

7003 21/2 GALVANIZED EP FG HNGLK COUPLING

Gruvlok

ASC Item Number:
0390209716
Figure Number:
7003
Regulatory:
NSF-61 and Low Lead Approved; cULus Listed; FM Approved.
Source:
Domestic
Product Code:
29
Product Type:
Coupling
Size:
2 1/2
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291739873
Net Price
Create Account or Login for Pricing

Description

The Fig. 7003 Hingelok Coupling is specially designed for applications requiring a quick connection and/or disconnection of a pipe joint. The Fig. 7003 Hingelok Coupling is ideal for those applications where frequent pipe removal is required for maintenance or any other reason. Fig. 7003 Hingelok Coupling provides for system working pressure ratings up to 300 psi (20.7 bar). The Fig. 7003 Hingelok Coupling halves are permanently hinged to provide an assembly that eases handling and installation. The two coupling halves are hinged for ease of handling and are secured by a cam-action handle. Sizes 1" to 4" use toggle link plates and sizes 5" to 8" use a toggle bolt to attach the cam-action handle to the housings. The cam-action locking handle permits rapid installation without the need for additional tools and maintains secure closure of the coupling into the pipe grooves. Final assembly of the locking pin to the Hingelok Coupling adds an extra measure of security required in critical pipe joint applications.