Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 7000

7000 5 GALVANIZED L/W EP FG GASKET COUPLING

Gruvlok

ASC Item Number:
0390094399
Figure Number:
7000
Regulatory:
NSF/ANSI 61; IAPMO UPC; LPCB; VdS; UL Listed; FM Approved
Source:
Domestic
Product Code:
0029
Product Type:
Coupling
Size:
5
Coating/Finish:
Galvanized
Series:
533
UPC Number:
690291738500
Net Price
Create Account or Login for Pricing

Description

The Fig. 7000 Lightweight Flexible Coupling is designed for applications where system flexibility is desired. The Fig. 7000 Coupling is approximately 30% lighter in weight than the Fig. 7001 Coupling, and allows for working pressure ratings up to 600 psi (41.4 bar). The Figure 7000 Lightweight Flexible Coupling is intended for use in several applications. See Gasket Grade Index for gasket recommendations.