Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 6700

6700 3 IMPORTED CTS COPPER R BUTTERFLY VALVE W/LEVER

Gruvlok

ASC Item Number:
0880006702
Figure Number:
6700
Regulatory:
ANSI/NSF61
Source:
Global
Product Code:
359
Product Type:
Butterfly Valve
Size:
3
Series:
999999
UPC Number:
652808075102
Net Price
Create Account or Login for Pricing

Description

The lever handle bronze body butterfly valve is designed for use with grooved copper tubing (CTS), fittings and couplings. This valve features a 10 position lever handle, bronze body and EPDM rubber encapsulated disc. Both bronze valve body and the EPDM rubber disc obtained certification to ANSI/NSF 61 for use in potable water systems and is rated to 300 PSI.