Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG SEALRING

21/2 STEEL FLANGE WASHER F/7013

Gruvlok

ASC Item Number:
0390081102
Figure Number:
SEALRING
Source:
Domestic
Product Code:
75
Product Type:
Washer
Size:
2 1/2
Coating/Finish:
Plain
Series:
533
UPC Number:
662428981042
Net Price
Create Account or Login for Pricing

Description

The Gruvlok flange adapter insert is designed for use with the Gruvlok 7012 & 7013. The flange adapter is required when mating the Gruvlok 7012 & 7013 to a rubber line valve or serrated face flange surface. The flange adapter ring is used in combination with a rubber lined valve or flange gasket to provide a smooth sealing surface for the 7012 & 7013 flange gasket.