Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 20C QVA

20RCCRRLHTT125

Quadrant

ASC Item Number:
6311003720
Figure Number:
20C QVA
Source:
Global
Product Code:
FALSE
Product Type:
Ball Valve
Size:
1 1/4
Series:
20-CC
UPC Number:
652808093878
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, 2-piece, CWP, barstock carbon steel ball valves provide a lower cost solution in many applications. Bi-directional, bubble tight shut-offSize Range: NPS 1/4"-2" (DN 8 to DN 50)Port: Full bore (1/4"-1/2"), Standard bore (3/4"-2")Pressure Rating, Non-Shock: 2000 PSI CWPSteam Rating: 150 PSIG saturated steamBody Material: AISI 1017, Barstock Carbon SteelNACE MR0175 compliantEnd Connections: Threaded, FNPT or MxF NPTBlow-Out Proof StemLive-loaded stem packing as standardAvailable Handles: Lever, Lockable Lever, Lockable Oval