Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG 10 QVA

10DCSRRLLTT200

Quadrant

ASC Item Number:
6311001880
Figure Number:
10 QVA
Source:
Global
Product Code:
FALSE
Product Type:
Ball Valve
Size:
2
Series:
10-CS
UPC Number:
652808093434
Net Price
Create Account or Login for Pricing

Description

Quadrant® polymer-seated, uni-body CWP ball valves provide a lower cost solution in many applications. Bi-directional, bubble tight shut-offSize Range: NPS 1/4"-2" (DN 8 to DN 50)Port: Reduced borePressure Rating, Non-Shock: 2000 PSI CWP Steam Rating: 150 PSIG saturated steamBody Material: AISI 1017, Barstock carbon steelEnd Connections: Threaded, FNPTLive-loaded stem packing as standardLever Handles: Carbon steel or stainless steelOptional Tamperproof, lockable carbon or stainless steel lever handles